[2010.09.14 05:43:51] [0000m.00s.093ms] [0] WELCOME
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] Base flow version [7.9]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] Machine [BPaull-LT]  User [bill]  PID [4560]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] Operating system [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\Program Files\Ember\xIDE_EM250\SIF\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\Ember\ISA3 Utilities\bin;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Access Connections\;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Perforce;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Cadence\PSD_14.2\tools\Capture;C:\Cadence\PSD_14.2\tools\bin;C:\Cadence\PSD_14.2\tools\jre\bin;C:\Cadence\PSD_14.2\tools\fet\bin;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\QuickTime\QTSystem\;C:\Program Files\Perforce\Server;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\SAM-BA v2.8;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\Library\]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] SDD_PLATFORM [win32]
[2010.09.14 05:43:51] [0000m.00s.093ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.09.14 05:43:51] [0000m.00s.093ms] [2] S: Loading config files
[2010.09.14 05:43:51] [0000m.00s.109ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database\cdbsvr\Server.cfg]
[2010.09.14 05:43:51] [0000m.00s.109ms] [3] S: Config loaded
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database] on file system [NTFS]
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Single-user mode (auto)
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Event polling mode autodetection
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Started up automatically by iCDB Client: BPaull-LT:bill:6136
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Auto close mode
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Database ID [a32a-6ae8-9972-36f7-75a6-e8cb-5a6e-8c40-23e5-9586-c670-ec6d]
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: START
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Server startup lock file created
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Listening for client connections on port [10000]
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Server network ID [BPaull-LT:192.168.0.10,192.168.90.60,BPaull-LT,BPaull-LT.hq.ember.com:10000]
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Server GUID [24cd-c4fe-cc25-7403-7d34-f8cb-d34f-8c40-bf96-c566-f270-ec6d]
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Project GUID [a32a-6ae8-9972-36f7-75a6-e8cb-5a6e-8c40-23e5-9586-c670-ec6d]
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Wrote data to server address file
[2010.09.14 05:43:51] [0000m.00s.124ms] [0] S: Server startup lock file removed
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] S: Local disc access time: 49 us
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] S: File server access time: 52 us
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] SingleFile: [3ca6-e83b-ba51-afa5] SFI version check [1008] [1008]
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] iCDB Server PI: Server & plugin session [910]
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database]
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database] opened
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.09.14 05:43:51] [0000m.00s.171ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.09.14 05:43:52] [0000m.00s.202ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.09.14 05:43:52] [0000m.00s.218ms] [0] iCDB Server PI: Initializing plugins
[2010.09.14 05:43:52] [0000m.00s.218ms] [0] iCDB Server PI: Plugins initialized
[2010.09.14 05:43:52] [0000m.00s.218ms] [0] S: iCDB database loaded
[2010.09.14 05:43:52] [0000m.00s.218ms] [0] S: Starting threads
[2010.09.14 05:43:52] [0000m.00s.218ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.09.14 05:43:52] [0000m.00s.218ms] [0] IT: Session [911] for host [BPaull-LT] user [bill] with process ID [6136] created
[2010.09.14 05:43:52] [0000m.00s.218ms] [1] CMT: There are [1] clients now
[2010.09.14 05:43:52] [0000m.00s.218ms] [1] SC[911]: Registered sub-client [DxD] with ID [1] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:52] [0000m.00s.249ms] [1] SC[911]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:52] [0000m.00s.249ms] [1] SC[911]: Registered sub-client [xprob] with ID [3] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:53] [0000m.01s.839ms] [1] SC[911]: Registered sub-client [SelectionHolder] with ID [4] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:53] [0000m.02s.089ms] [1] SC[911]: Registered sub-client [HdlProject] with ID [5] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:53] [0000m.02s.104ms] [1] SC[911]: Registered sub-client [Navigator] with ID [6] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:53] [0000m.02s.120ms] [1] SC[911]: Registered sub-client [OutputWindow] with ID [7] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:53] [0000m.02s.120ms] [1] SC[911]: Registered sub-client [PlaceDevice] with ID [8] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:54] [0000m.02s.198ms] [1] SC[911]: Registered sub-client [SAE] with ID [9] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:54] [0000m.02s.214ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [10] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:54] [0000m.02s.214ms] [1] SC[911]: Registered sub-client [ICE] with ID [11] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:54] [0000m.02s.245ms] [1] SC[911]: Registered sub-client [SheetConnectorsCacheDxD:3421] with ID [12] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:54] [0000m.02s.245ms] [1] SC[911]: Registered sub-client [NetsNamesCollectorDxD:24075] with ID [13] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:43:54] [0000m.02s.245ms] [1] SC[911]: Registered sub-client [DxDbSearch] with ID [14] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:44:20] [0000m.28s.615ms] [0] DFAMT: File server access time: 101 us
[2010.09.14 05:52:06] [0008m.14s.451ms] [1] SC[911]: Registered sub-client [BlockCacheDxD:10831] with ID [15] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:52:06] [0008m.14s.451ms] [1] SC[911]: Registered sub-client [ObjectHolder16057] with ID [16] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 05:52:06] [0008m.14s.451ms] [1] SC[911]: Registered sub-client [GlobalNetAliasUpdater2047] with ID [17] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 06:25:46] [0041m.54s.361ms] [1] SC[911]: UnRegistered sub-client [GlobalNetAliasUpdater2047] with ID [17] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 06:25:46] [0041m.54s.361ms] [1] SC[911]: UnRegistered sub-client [BlockCacheDxD:10831] with ID [15] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 06:25:46] [0041m.54s.361ms] [1] SC[911]: UnRegistered sub-client [ObjectHolder16057] with ID [16] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 06:25:56] [0042m.04s.829ms] [1] SC[911]: Registered sub-client [BlockCacheDxD:26737] with ID [18] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 06:25:56] [0042m.04s.829ms] [1] SC[911]: Registered sub-client [ObjectHolder16520] with ID [19] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 06:25:56] [0042m.04s.829ms] [1] SC[911]: Registered sub-client [GlobalNetAliasUpdater30434] with ID [20] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 07:38:56] [0115m.04s.354ms] [0] IT: Session [912] for host [BPaull-LT] user [bill] with process ID [8124] created
[2010.09.14 07:38:56] [0115m.04s.354ms] [1] SC[912]: Registered sub-client [pcbui] with ID [1] for session ID [912] host [BPaull-LT] user [bill] process ID [8124]
[2010.09.14 07:38:56] [0115m.04s.385ms] [1] CMT: There are [2] clients now
[2010.09.14 07:38:56] [0115m.04s.572ms] [0] IT: Session [913] for host [BPaull-LT] user [bill] with process ID [5324] created
[2010.09.14 07:38:56] [0115m.04s.572ms] [1] SC[913]: Registered sub-client [icdb2wir] with ID [1] for session ID [913] host [BPaull-LT] user [bill] process ID [5324]
[2010.09.14 07:38:56] [0115m.04s.604ms] [1] CMT: There are [3] clients now
[2010.09.14 07:38:56] [0115m.04s.760ms] [1] SC[913]: UnRegistered sub-client [icdb2wir] with ID [1] for session ID [913] host [BPaull-LT] user [bill] process ID [5324]
[2010.09.14 07:38:56] [0115m.04s.822ms] [1] CMT: Removed client [913]
[2010.09.14 07:38:56] [0115m.04s.822ms] [1] CMT: There are [2] clients now
[2010.09.14 07:39:00] [0115m.08s.348ms] [0] IT: Session [914] for host [BPaull-LT] user [bill] with process ID [456] created
[2010.09.14 07:39:00] [0115m.08s.348ms] [1] SC[914]: Registered sub-client [PCBfwd/PCBbck] with ID [1] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:00] [0115m.08s.395ms] [1] SC[914]: Registered sub-client [LSUDX_PCB] with ID [2] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:00] [0115m.08s.426ms] [1] CMT: There are [3] clients now
[2010.09.14 07:39:00] [0115m.08s.426ms] [1] SC[914]: Registered sub-client [BlockCacheDxD:310] with ID [3] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:00] [0115m.08s.426ms] [1] SC[914]: Registered sub-client [ObjectHolder22286] with ID [4] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:00] [0115m.08s.426ms] [1] SC[914]: Registered sub-client [GlobalNetAliasUpdater23471] with ID [5] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:01] [0115m.09s.393ms] [1] SC[914]: UnRegistered sub-client [GlobalNetAliasUpdater23471] with ID [5] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:01] [0115m.09s.393ms] [1] SC[914]: UnRegistered sub-client [BlockCacheDxD:310] with ID [3] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:01] [0115m.09s.393ms] [1] SC[914]: UnRegistered sub-client [ObjectHolder22286] with ID [4] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:01] [0115m.09s.393ms] [1] SC[914]: UnRegistered sub-client [PCBfwd/PCBbck] with ID [1] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:01] [0115m.09s.393ms] [1] SCL: WARNING: Sub-client [1] of client [914] has locked objects while trying to unregister - auto unlocking
[2010.09.14 07:39:01] [0115m.09s.393ms] [1] SC[914]: WARNING: Trying to get data for non existing sub-client [1]
[2010.09.14 07:39:01] [0115m.09s.393ms] [1] SC[914]: UnRegistered sub-client [LSUDX_PCB] with ID [2] for session ID [914] host [BPaull-LT] user [bill] process ID [456]
[2010.09.14 07:39:01] [0115m.09s.409ms] [1] CMT: Removed client [914]
[2010.09.14 07:39:01] [0115m.09s.409ms] [1] CMT: There are [2] clients now
[2010.09.14 07:39:02] [0115m.10s.267ms] [1] SC[911]: UnRegistered sub-client [GlobalNetAliasUpdater30434] with ID [20] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 07:39:02] [0115m.10s.267ms] [1] SC[911]: UnRegistered sub-client [BlockCacheDxD:26737] with ID [18] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 07:39:02] [0115m.10s.267ms] [1] SC[911]: UnRegistered sub-client [ObjectHolder16520] with ID [19] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 07:39:02] [0115m.10s.314ms] [1] SC[911]: Registered sub-client [BlockCacheDxD:1124] with ID [21] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 07:39:02] [0115m.10s.314ms] [1] SC[911]: Registered sub-client [ObjectHolder25483] with ID [22] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 07:39:02] [0115m.10s.314ms] [1] SC[911]: Registered sub-client [GlobalNetAliasUpdater26543] with ID [23] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 07:39:02] [0115m.10s.985ms] [1] SC[912]: UnRegistered sub-client [pcbui] with ID [1] for session ID [912] host [BPaull-LT] user [bill] process ID [8124]
[2010.09.14 07:39:02] [0115m.11s.047ms] [1] CMT: Removed client [912]
[2010.09.14 07:39:02] [0115m.11s.047ms] [1] CMT: There are [1] clients now
[2010.09.14 07:47:11] [0123m.19s.928ms] [0] IT: Session [915] for host [BPaull-LT] user [bill] with process ID [4772] created
[2010.09.14 07:47:11] [0123m.19s.943ms] [1] SC[915]: Registered sub-client [DxPDFDialogClient] with ID [1] for session ID [915] host [BPaull-LT] user [bill] process ID [4772]
[2010.09.14 07:47:11] [0123m.19s.959ms] [1] SC[915]: UnRegistered sub-client [DxPDFDialogClient] with ID [1] for session ID [915] host [BPaull-LT] user [bill] process ID [4772]
[2010.09.14 07:47:11] [0123m.20s.037ms] [1] CMT: There are [2] clients now
[2010.09.14 07:47:11] [0123m.20s.037ms] [1] CMT: Removed client [915]
[2010.09.14 07:47:11] [0123m.20s.037ms] [1] CMT: There are [1] clients now
[2010.09.14 07:47:24] [0123m.32s.720ms] [0] IT: Session [916] for host [BPaull-LT] user [bill] with process ID [6672] created
[2010.09.14 07:47:24] [0123m.32s.720ms] [1] SC[916]: Registered sub-client [Sch2PdfClient] with ID [1] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:24] [0123m.32s.736ms] [1] SC[916]: Registered sub-client [SheetConnectorsCacheDxD:31558] with ID [2] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:24] [0123m.32s.736ms] [1] SC[916]: Registered sub-client [ICE_ICTIND] with ID [3] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:24] [0123m.32s.767ms] [1] SC[916]: Registered sub-client [BlockCacheDxD:11863] with ID [4] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:24] [0123m.32s.767ms] [1] SC[916]: Registered sub-client [ObjectHolder25292] with ID [5] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:24] [0123m.32s.767ms] [1] SC[916]: Registered sub-client [GlobalNetAliasUpdater2464] with ID [6] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:24] [0123m.32s.814ms] [1] CMT: There are [2] clients now
[2010.09.14 07:47:25] [0123m.34s.077ms] [1] SC[916]: UnRegistered sub-client [GlobalNetAliasUpdater2464] with ID [6] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:25] [0123m.34s.077ms] [1] SC[916]: UnRegistered sub-client [BlockCacheDxD:11863] with ID [4] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:25] [0123m.34s.077ms] [1] SC[916]: UnRegistered sub-client [ObjectHolder25292] with ID [5] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:25] [0123m.34s.077ms] [1] SC[916]: UnRegistered sub-client [SheetConnectorsCacheDxD:31558] with ID [2] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:25] [0123m.34s.077ms] [1] SC[916]: UnRegistered sub-client [Sch2PdfClient] with ID [1] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:25] [0123m.34s.093ms] [1] SC[916]: UnRegistered sub-client [ICE_ICTIND] with ID [3] for session ID [916] host [BPaull-LT] user [bill] process ID [6672]
[2010.09.14 07:47:25] [0123m.34s.124ms] [1] CMT: Removed client [916]
[2010.09.14 07:47:25] [0123m.34s.124ms] [1] CMT: There are [1] clients now
[2010.09.14 09:17:04] [0213m.12s.886ms] [0] IT: Session [917] for host [BPaull-LT] user [bill] with process ID [2792] created
[2010.09.14 09:17:04] [0213m.12s.886ms] [1] SC[917]: Registered sub-client [pcbui] with ID [1] for session ID [917] host [BPaull-LT] user [bill] process ID [2792]
[2010.09.14 09:17:04] [0213m.12s.932ms] [1] CMT: There are [2] clients now
[2010.09.14 09:17:04] [0213m.13s.057ms] [0] IT: Session [918] for host [BPaull-LT] user [bill] with process ID [7692] created
[2010.09.14 09:17:04] [0213m.13s.057ms] [1] SC[918]: Registered sub-client [icdb2wir] with ID [1] for session ID [918] host [BPaull-LT] user [bill] process ID [7692]
[2010.09.14 09:17:04] [0213m.13s.151ms] [1] CMT: There are [3] clients now
[2010.09.14 09:17:05] [0213m.13s.229ms] [1] SC[918]: UnRegistered sub-client [icdb2wir] with ID [1] for session ID [918] host [BPaull-LT] user [bill] process ID [7692]
[2010.09.14 09:17:05] [0213m.13s.260ms] [1] CMT: Removed client [918]
[2010.09.14 09:17:05] [0213m.13s.260ms] [1] CMT: There are [2] clients now
[2010.09.14 09:17:07] [0213m.16s.099ms] [0] IT: Session [919] for host [BPaull-LT] user [bill] with process ID [5992] created
[2010.09.14 09:17:07] [0213m.16s.099ms] [1] SC[919]: Registered sub-client [PCBfwd/PCBbck] with ID [1] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:07] [0213m.16s.131ms] [1] SC[919]: Registered sub-client [LSUDX_PCB] with ID [2] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:07] [0213m.16s.177ms] [1] SC[919]: Registered sub-client [BlockCacheDxD:26405] with ID [3] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:07] [0213m.16s.177ms] [1] SC[919]: Registered sub-client [ObjectHolder24071] with ID [4] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:07] [0213m.16s.177ms] [1] SC[919]: Registered sub-client [GlobalNetAliasUpdater22142] with ID [5] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:08] [0213m.16s.209ms] [1] CMT: There are [3] clients now
[2010.09.14 09:17:08] [0213m.17s.035ms] [1] SC[919]: UnRegistered sub-client [GlobalNetAliasUpdater22142] with ID [5] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:08] [0213m.17s.035ms] [1] SC[919]: UnRegistered sub-client [BlockCacheDxD:26405] with ID [3] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:08] [0213m.17s.035ms] [1] SC[919]: UnRegistered sub-client [ObjectHolder24071] with ID [4] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:08] [0213m.17s.035ms] [1] SC[919]: UnRegistered sub-client [PCBfwd/PCBbck] with ID [1] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:08] [0213m.17s.035ms] [1] SCL: WARNING: Sub-client [1] of client [919] has locked objects while trying to unregister - auto unlocking
[2010.09.14 09:17:08] [0213m.17s.035ms] [1] SC[919]: WARNING: Trying to get data for non existing sub-client [1]
[2010.09.14 09:17:08] [0213m.17s.035ms] [1] SC[919]: UnRegistered sub-client [LSUDX_PCB] with ID [2] for session ID [919] host [BPaull-LT] user [bill] process ID [5992]
[2010.09.14 09:17:08] [0213m.17s.082ms] [1] CMT: Removed client [919]
[2010.09.14 09:17:08] [0213m.17s.082ms] [1] CMT: There are [2] clients now
[2010.09.14 09:17:10] [0213m.18s.502ms] [1] SC[917]: UnRegistered sub-client [pcbui] with ID [1] for session ID [917] host [BPaull-LT] user [bill] process ID [2792]
[2010.09.14 09:17:10] [0213m.18s.611ms] [1] CMT: Removed client [917]
[2010.09.14 09:17:10] [0213m.18s.611ms] [1] CMT: There are [1] clients now
[2010.09.14 09:47:43] [0243m.52s.068ms] [1] SC[911]: UnRegistered sub-client [GlobalNetAliasUpdater26543] with ID [23] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 09:47:43] [0243m.52s.068ms] [1] SC[911]: UnRegistered sub-client [BlockCacheDxD:1124] with ID [21] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 09:47:43] [0243m.52s.083ms] [1] SC[911]: UnRegistered sub-client [ObjectHolder25483] with ID [22] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 09:47:48] [0243m.56s.670ms] [1] SC[911]: Registered sub-client [BlockCacheDxD:12733] with ID [24] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 09:47:48] [0243m.56s.670ms] [1] SC[911]: Registered sub-client [ObjectHolder24445] with ID [25] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 09:47:48] [0243m.56s.670ms] [1] SC[911]: Registered sub-client [GlobalNetAliasUpdater22502] with ID [26] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 11:38:47] [0354m.55s.579ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [10] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 11:38:47] [0354m.55s.579ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [27] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 11:38:47] [0354m.55s.657ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [27] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 11:38:47] [0354m.55s.657ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [28] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:07:58] [0684m.06s.872ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [28] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:07:58] [0684m.06s.872ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [29] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:08:00] [0684m.09s.040ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [29] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:08:00] [0684m.09s.040ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [30] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:09:40] [0685m.48s.666ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [30] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:09:40] [0685m.48s.666ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [31] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:09:41] [0685m.49s.290ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [31] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:09:41] [0685m.49s.290ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [32] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:09:41] [0685m.49s.400ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [32] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:09:41] [0685m.49s.400ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [33] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:50:45] [0726m.54s.084ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [33] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:50:45] [0726m.54s.084ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [34] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:50:46] [0726m.54s.552ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [34] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:50:46] [0726m.54s.552ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [35] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:50:46] [0726m.54s.646ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [35] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 17:50:46] [0726m.54s.646ms] [1] SC[911]: Registered sub-client [DxConstraints] with ID [36] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 18:05:29] [0741m.37s.847ms] [0] IT: Session [920] for host [BPaull-LT] user [bill] with process ID [7468] created
[2010.09.14 18:05:29] [0741m.37s.847ms] [1] SC[920]: Registered sub-client [Archiver] with ID [1] for session ID [920] host [BPaull-LT] user [bill] process ID [7468]
[2010.09.14 18:05:29] [0741m.37s.925ms] [1] CMT: There are [2] clients now
[2010.09.14 18:05:30] [0741m.39s.157ms] [1] SC[920]: UnRegistered sub-client [Archiver] with ID [1] for session ID [920] host [BPaull-LT] user [bill] process ID [7468]
[2010.09.14 18:05:31] [0741m.39s.235ms] [1] CMT: Removed client [920]
[2010.09.14 18:05:31] [0741m.39s.235ms] [1] CMT: There are [1] clients now
[2010.09.14 19:12:23] [0808m.31s.856ms] [1] SC[911]: UnRegistered sub-client [GlobalNetAliasUpdater22502] with ID [26] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:23] [0808m.31s.866ms] [1] SC[911]: UnRegistered sub-client [BlockCacheDxD:12733] with ID [24] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:23] [0808m.31s.866ms] [1] SC[911]: UnRegistered sub-client [ObjectHolder24445] with ID [25] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:23] [0808m.31s.918ms] [1] SC[911]: UnRegistered sub-client [ICE] with ID [11] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:23] [0808m.31s.955ms] [1] SC[911]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:23] [0808m.31s.955ms] [1] SC[911]: UnRegistered sub-client [SheetConnectorsCacheDxD:3421] with ID [12] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:23] [0808m.31s.955ms] [1] SC[911]: UnRegistered sub-client [NetsNamesCollectorDxD:24075] with ID [13] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.499ms] [1] SC[911]: Registered sub-client [DxDesigner] with ID [37] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.499ms] [1] iCDB Storage Server: Backup queued: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[6136] # SessionID[911]] # SubClientData[SubClientName[DxDesigner] # SubClientID[37]]] ProjectPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\AutoBackup\1284505945\database] WithLogFiles[1] Overwrite[0]
[2010.09.14 19:12:25] [0808m.33s.530ms] [1] SC[911]: UnRegistered sub-client [DxDesigner] with ID [37] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.530ms] [1] SC[911]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.530ms] [1] SC[911]: UnRegistered sub-client [DxD] with ID [1] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.546ms] [1] SC[911]: UnRegistered sub-client [xprob] with ID [3] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.733ms] [1] iCDB Storage Server Backup Thread: Backup done: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[6136] # SessionID[911]] # SubClientData[SubClientName[DxDesigner] # SubClientID[37]]] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\AutoBackup\1284505945] WithLogFiles[1] Overwrite[0]
[2010.09.14 19:12:25] [0808m.33s.967ms] [1] SC[911]: UnRegistered sub-client [SAE] with ID [9] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.967ms] [1] SC[911]: UnRegistered sub-client [Navigator] with ID [6] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.967ms] [1] SC[911]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:25] [0808m.33s.967ms] [1] SC[911]: UnRegistered sub-client [DxDbSearch] with ID [14] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:26] [0808m.34s.498ms] [1] SC[911]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:26] [0808m.34s.513ms] [1] SC[911]: UnRegistered sub-client [DxConstraints] with ID [36] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:26] [0808m.34s.622ms] [1] SC[911]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [911] host [BPaull-LT] user [bill] process ID [6136]
[2010.09.14 19:12:26] [0808m.34s.700ms] [1] CMT: Removed client [911]
[2010.09.14 19:12:26] [0808m.34s.700ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.09.14 19:12:28] [0808m.36s.245ms] [0] CMT: Starting server auto-close
[2010.09.14 19:12:28] [0808m.36s.323ms] [0] S: Closing server
[2010.09.14 19:12:28] [0808m.36s.416ms] [0] iCDB Server PI: Closing plugins
[2010.09.14 19:12:28] [0808m.36s.448ms] [0] iCDB Server PI: Plugins closed
[2010.09.14 19:12:28] [0808m.36s.448ms] [0] iCDB Server PI: Unloading database
[2010.09.14 19:12:28] [0808m.36s.448ms] [0] iCDB Server PI: Saving storage
[2010.09.14 19:12:28] [0808m.36s.448ms] [0] iCDB Server PI: Closing database
[2010.09.14 19:12:28] [0808m.36s.448ms] [1] iCDB Server PI: Stats: Database defragmentation: max[1] avg[1] holes[105%] data[89%]
[2010.09.14 19:12:28] [0808m.36s.448ms] [1] iCDB Server PI: Stats: Database file size [500080] bytes
[2010.09.14 19:12:28] [0808m.36s.448ms] [1] iCDB Server PI: WARNING: Database needs defragmentation!
[2010.09.14 19:12:28] [0808m.36s.463ms] [0] iCDB Server PI: Database closed
[2010.09.14 19:12:28] [0808m.36s.463ms] [0] iCDB Server PI: Defragmenting database
[2010.09.14 19:12:28] [0808m.36s.510ms] [0] iCDB Server PI: Backuping database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database] to file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database\cdbback\2010-09-14 19.12.28-4560-d.zip]
[2010.09.14 19:12:28] [0808m.36s.604ms] [0] iCDB Server PI: Backup database: DONE
[2010.09.14 19:12:28] [0808m.36s.619ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.09.14 19:12:28] [0808m.36s.619ms] [0] SingleFile: [3ca6-e83b-ba51-afa5] SFI version check [1008] [1008]
[2010.09.14 19:12:28] [0808m.36s.619ms] [1] iCDB Server PI: Stats: Database file size: before[500128], after[250672], gain[249456]
[2010.09.14 19:12:28] [0808m.36s.619ms] [0] iCDB Server PI: Database defragmentation completed successfully
[2010.09.14 19:12:28] [0808m.36s.619ms] [1] BackupTransaction: Removing database backup [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08202010\database\cdbback\2010-09-14 19.12.28-4560-d.zip]
[2010.09.14 19:12:28] [0808m.36s.619ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [4865632] ticks
[2010.09.14 19:12:28] [0808m.36s.619ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [1971614] microseconds
[2010.09.14 19:12:28] [0808m.36s.619ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [3511]
[2010.09.14 19:12:28] [0808m.36s.619ms] [1] iCDB Server PI: Stats: Average iCDB speed:        [1780] commands per second
[2010.09.14 19:12:28] [0808m.36s.760ms] [0] S: STOP
